(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Apron with Chest Cover

Safety Apron with Chest Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7524-01

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Waterproof / Antistatic
  • Color
    White
  • Size
    Configurable
  • Manufacturer Product Name
    Safety Apron with Chest Cover F7231-01
  • Manufacturer Model Number
    F7231-01
  • Material
    Apron / Polyester (PTFE [fluororesin] laminate and conductive thread included), string / nylon
  • Water pressure resistance(kPa)
    294 or more
  • Features
    Pleats reduce sticking to the leg. Releases humidity such as sweat, while preventing chemical saturation. Includes conductive thread for an antistatic function.
  • Amount Of Content
    1 pc.
Part Number
1-7524-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,189.40

APRONS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Waterproof / Antistatic
  • Color
    White
  • Size
    Configurable
  • Manufacturer Product Name
    Safety Apron with Chest Cover F7231-01
  • Manufacturer Model Number
    F7231-01
  • Material
    Apron / Polyester (PTFE [fluororesin] laminate and conductive thread included), string / nylon
  • Water pressure resistance(kPa)
    294 or more
  • Features
    Pleats reduce sticking to the leg. Releases humidity such as sweat, while preventing chemical saturation. Includes conductive thread for an antistatic function.
  • Amount Of Content
    1 pc.

Product Description

The pleated apron reduces clinging to the legs. Humidity such as sweat is released while preventing infiltration of chemicals. Since it contains conductive threads, it has ESD safe function.

Specifications of 1-7524-01

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Waterproof / Antistatic
  • Color
    White
  • Size
    Configurable
  • Manufacturer Product Name
    Safety Apron with Chest Cover F7231-01
  • Manufacturer Model Number
    F7231-01
  • Material
    Apron / Polyester (PTFE [fluororesin] laminate and conductive thread included), string / nylon
  • Water pressure resistance(kPa)
    294 or more
  • Features
    Pleats reduce sticking to the leg. Releases humidity such as sweat, while preventing chemical saturation. Includes conductive thread for an antistatic function.
  • Amount Of Content
    1 pc.
Part Number
1-7524-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,189.40

APRONS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1