(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane One-Touch Apron with Chestpiece

Urethane One-Touch Apron with Chestpiece

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7946-01

  • Product Type
    One-Touch Type
  • Specifications
    Oil Resistant
  • Color
    White
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Urethane One-Touch Apron with Chestpiece
  • JAN Code
    4905772800611
  • Material
    PU (Polyurethane)
  • Footnotes
    Price per 1 sheet.
  • Features
    Does not generate chlorine-based toxic gases when incinerated. Compared to conventional polyvinyl chloride (PVC), it performs well against oil.
  • Amount Of Content
    1 pc.
Part Number
1-7946-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,250.28

APRONS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    One-Touch Type
  • Specifications
    Oil Resistant
  • Color
    White
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Urethane One-Touch Apron with Chestpiece
  • JAN Code
    4905772800611
  • Material
    PU (Polyurethane)
  • Footnotes
    Price per 1 sheet.
  • Features
    Does not generate chlorine-based toxic gases when incinerated. Compared to conventional polyvinyl chloride (PVC), it performs well against oil.
  • Amount Of Content
    1 pc.

Product Description

No chlorine-based toxic gas is generated when incinerated. Compared to conventional PVC (PVC resin) products, it is more excellent in oil and wear resistance.

Specifications of 1-7946-01

  • Product Type
    One-Touch Type
  • Specifications
    Oil Resistant
  • Color
    White
  • Size
    Customer Requested Size
  • Manufacturer Product Name
    Urethane One-Touch Apron with Chestpiece
  • JAN Code
    4905772800611
  • Material
    PU (Polyurethane)
  • Footnotes
    Price per 1 sheet.
  • Features
    Does not generate chlorine-based toxic gases when incinerated. Compared to conventional polyvinyl chloride (PVC), it performs well against oil.
  • Amount Of Content
    1 pc.
Part Number
1-7946-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,250.28

APRONS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1