(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable apron 50 large pieces 50 small pieces (8-4022-01)

Disposable apron 50 large pieces 50 small pieces (8-4022-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8-4022-01
8-4022-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Garment length (cm) Width (cm) Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 3,372.37

APRONS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 93.7 71 Disposable apron large 50 pcs Large 4580110243161 1 Bag (50 Sheets)

฿ 2,365.00

APRONS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 74.8 59.7 Disposable apron small 50 pcs Small 4580110243178 1 Bag (50 Sheets)

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Color
    White
  • Material
    Interior: PP (polypropylene) (spunbond) non-woven fabric, exterior: PE (polyethylene) film laminate
  • Features
    Has soft surface and protects body from water and dirt. Mixed with strong non-woven fabric and withstands long-term use.
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

Protects the body with a soft touch.

Part Number
8-4022-01
8-4022-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Garment length (cm) Width (cm) Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 3,372.37

APRONS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 93.7 71 Disposable apron large 50 pcs Large 4580110243161 1 Bag (50 Sheets)

฿ 2,365.00

APRONS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 74.8 59.7 Disposable apron small 50 pcs Small 4580110243178 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1