(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Embossed Chest Apron

Embossed Chest Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-1071-01

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Color
    White
  • Garment length (cm)
    134
  • Width (cm)
    70
  • Manufacturer Product Name
    Embossed Chest Apron, 25 pcs
  • Material
    PE (polyethylene)
  • Amount Of Content
    1 Bag (25 Sheets)
Part Number
8-1071-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,851.29

APRONS 1 Pack(s)

25 Pieces Per Package

5 Day(s) 1 Bag (25 Sheets)

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Color
    White
  • Garment length (cm)
    134
  • Width (cm)
    70
  • Manufacturer Product Name
    Embossed Chest Apron, 25 pcs
  • Material
    PE (polyethylene)
  • Amount Of Content
    1 Bag (25 Sheets)

Product Description

[Features]
Apron (chest)
Color: white
Material: PE (polyethylene)
Quantity: 1 bag (25 pcs. included)
Size: width × length: 700 × 1340 mm

Specifications of 8-1071-01

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Color
    White
  • Garment length (cm)
    134
  • Width (cm)
    70
  • Manufacturer Product Name
    Embossed Chest Apron, 25 pcs
  • Material
    PE (polyethylene)
  • Amount Of Content
    1 Bag (25 Sheets)
Part Number
8-1071-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,851.29

APRONS 1 Pack(s)

25 Pieces Per Package

5 Day(s) 1 Bag (25 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1