(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Apron with arm

Apron with arm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-4023-01

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Waist x height(mm)
    950X1130
  • Manufacturer Product Name
    Apron with arm (made of PE), 10 pcs included
  • JAN Code
    4580110243185
  • Material
    PE (polyethylene)
  • Footnotes
    Price per 1 bag.
  • Specification details
    Customer Requested Size
  • Caster
    Elastic keeps the cuffs tightly attached, so contamination from outside can be prevented.
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
8-4023-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,272.84

APRONS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Waist x height(mm)
    950X1130
  • Manufacturer Product Name
    Apron with arm (made of PE), 10 pcs included
  • JAN Code
    4580110243185
  • Material
    PE (polyethylene)
  • Footnotes
    Price per 1 bag.
  • Specification details
    Customer Requested Size
  • Caster
    Elastic keeps the cuffs tightly attached, so contamination from outside can be prevented.
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
The rubber cuffs fit closely to prevent contamination from the outside.
A coverall apron type that fully covers the front of the body.
Material: PE (polyethylene)
Size: one-size-fits-all; body × length: 950 × 1130 mm
Quantity: 1 bag (1 pc. / bag × 10 bags included)
RoHS2 (EU) 2015/863 compliant

Specifications of 8-4023-01

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Waist x height(mm)
    950X1130
  • Manufacturer Product Name
    Apron with arm (made of PE), 10 pcs included
  • JAN Code
    4580110243185
  • Material
    PE (polyethylene)
  • Footnotes
    Price per 1 bag.
  • Specification details
    Customer Requested Size
  • Caster
    Elastic keeps the cuffs tightly attached, so contamination from outside can be prevented.
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
8-4023-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,272.84

APRONS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1