(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Face Shield, Protective Mask No.1

Face Shield, Protective Mask No.1

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-039-01

  • Shape
    Face shield
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Shield size(mm)
    200×175
  • Manufacturer Product Name
    Protective Mask NO-1
  • Manufacturer Model Number
    No.1
  • Features
    The face piece is lightweight and moves up and down freely.
  • Weight(g)
    82
  • Material/facepiece
    Soft PVC
  • Material/band
    PE Band (Polyethylene)
  • Amount Of Content
    1 pc.
Part Number
9-039-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 870.97

FACESHIELDS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Shape
    Face shield
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Shield size(mm)
    200×175
  • Manufacturer Product Name
    Protective Mask NO-1
  • Manufacturer Model Number
    No.1
  • Features
    The face piece is lightweight and moves up and down freely.
  • Weight(g)
    82
  • Material/facepiece
    Soft PVC
  • Material/band
    PE Band (Polyethylene)
  • Amount Of Content
    1 pc.

Product Description

The face piece is lightweight and moves up and down freely.

Specifications of 9-039-01

  • Shape
    Face shield
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Shield size(mm)
    200×175
  • Manufacturer Product Name
    Protective Mask NO-1
  • Manufacturer Model Number
    No.1
  • Features
    The face piece is lightweight and moves up and down freely.
  • Weight(g)
    82
  • Material/facepiece
    Soft PVC
  • Material/band
    PE Band (Polyethylene)
  • Amount Of Content
    1 pc.
Part Number
9-039-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 870.97

FACESHIELDS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1