(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS ONE Corporation Heat Resistant / Disaster Prevention Sheet CY-2

AS ONE Corporation Heat Resistant / Disaster Prevention Sheet CY-2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-1089-01

  • Product Type
    Flameproof sheet
  • Width × Length(m)
    1X1
  • Color
    OD Green
  • Shape
    Folding Type
  • Manufacturer Product Name
    Heat-resistant disaster-preparedness sheet CY-2
  • Manufacturer Model Number
    CY-2
  • Material
    Conex (Meta Type Aramid Fiber) / PBO (Polybenzoxide Fiber) / Oxidized Fiber
  • Features
    It is light and durable, improving work efficiency. It can be easily folded and transported. When used wet, sputter resistance is improved. It does not easily get loosened even when cut.
  • Heat Resistant Temperature
    450°C or less
  • Footnotes
    The brown and beige color of the product may vary, depending on the production lot.
  • Amount Of Content
    1 pc.
Part Number
8-1089-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,917.27

FLAME-RETARDANT SHEETS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Flameproof sheet
  • Width × Length(m)
    1X1
  • Color
    OD Green
  • Shape
    Folding Type
  • Manufacturer Product Name
    Heat-resistant disaster-preparedness sheet CY-2
  • Manufacturer Model Number
    CY-2
  • Material
    Conex (Meta Type Aramid Fiber) / PBO (Polybenzoxide Fiber) / Oxidized Fiber
  • Features
    It is light and durable, improving work efficiency. It can be easily folded and transported. When used wet, sputter resistance is improved. It does not easily get loosened even when cut.
  • Heat Resistant Temperature
    450°C or less
  • Footnotes
    The brown and beige color of the product may vary, depending on the production lot.
  • Amount Of Content
    1 pc.

Product Description

Improves work efficiency as it is lightweight with excellent durability. Folding and transport are easy. When used wet, sputter resistance is improved. Resistant to fraying after cutting.

Specifications of 8-1089-01

  • Product Type
    Flameproof sheet
  • Width × Length(m)
    1X1
  • Color
    OD Green
  • Shape
    Folding Type
  • Manufacturer Product Name
    Heat-resistant disaster-preparedness sheet CY-2
  • Manufacturer Model Number
    CY-2
  • Material
    Conex (Meta Type Aramid Fiber) / PBO (Polybenzoxide Fiber) / Oxidized Fiber
  • Features
    It is light and durable, improving work efficiency. It can be easily folded and transported. When used wet, sputter resistance is improved. It does not easily get loosened even when cut.
  • Heat Resistant Temperature
    450°C or less
  • Footnotes
    The brown and beige color of the product may vary, depending on the production lot.
  • Amount Of Content
    1 pc.
Part Number
8-1089-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,917.27

FLAME-RETARDANT SHEETS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1