(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cassetter A 3 Size / B 4 Size (3-272-05)

Cassetter A 3 Size / B 4 Size (3-272-05)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-272-05
3-272-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Numbers of drawers Drawer internal dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 9,435.03

LETTER CASE 1 Piece(s) Quote Depth 3 286X421X109 B4 type Cassetter B4-111 B4-111 4948349104323 1 unit

฿ 9,701.70

LETTER CASE 1 Piece(s) Quote Medium 6 290X424X53 B4 type Cassetter B4-222 B4-222 4948349104385 1 unit

Basic Specifications

  • Product type
    All-Resin Type
  • Locking function
    N
  • Specifications
    B4 size
  • Frame Size(mm)
    337X460X386
  • Main Body Material
    ABS Resin
  • Drawer material
    Styrene resin
  • Features
    Drawers with different depths can be used within the 1 unit.
  • Footnotes
    Partition is not included.
  • Amount Of Content
    1 unit

Product Description

The cassette system can connect simply up, down, left, and right.

Part Number
3-272-05
3-272-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Numbers of drawers Drawer internal dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 9,435.03

LETTER CASE 1 Piece(s) Quote Depth 3 286X421X109 B4 type Cassetter B4-111 B4-111 4948349104323 1 unit

฿ 9,701.70

LETTER CASE 1 Piece(s) Quote Medium 6 290X424X53 B4 type Cassetter B4-222 B4-222 4948349104385 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1