1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laminate Film 100 μm, Business Cards/A4/B4/B5【100 Pieces Per Package】 (Part Number)

Laminate Film 100 μm, Business Cards/A4/B4/B5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 217.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Resistant to water and dirt and can be written on with an oil-based marker.

 
Part Number
8-3365-01
8-3365-02
8-3365-03
8-3365-04
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize (Laminate Film) Size JAN Code Manufacturer Product Name Manufacturer Model Number Amount Of Content

฿ 217.00

LAMINATER FILMS 1 Pack(s)

100 Pieces Per Package

19 Day(s) Business card sizeBusiness card size4902205797289Laminate Film LPR-61-ELPR-61-E21 Bag (100 Sheets)

฿ 730.00

LAMINATER FILMS 1 Pack(s)

100 Pieces Per Package

19 Day(s) B5B54902205790785Laminate Film LPR-B5-E2LPR-B5-E21 Bag (100 Sheets)

฿ 838.00

LAMINATER FILMS 1 Pack(s)

100 Pieces Per Package

19 Day(s) A4A44902205790822Laminate Film LPR-A4-E2LPR-A4-E21 Bag (100 Sheets)

฿ 1,312.00

LAMINATER FILMS 1 Pack(s)

100 Pieces Per Package

19 Day(s) B4B44902205797258Laminate Film LPR-B4-E2LPR-B4-E21 Bag (100 Sheets)

Loading...

  1. 1

Basic Information

Product Type Laminate Film Thickness(μm) 100 Material PET (Polyethylene Terephthalate)
Amount Of Content 1 Bag (100 Sheets)