(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Home 400 Series (for Paint), Diagonal, Black

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 122201-0401

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    47
  • Details Model
    For Home Use
  • Size(mm)
    25
  • Thickness(mm)
    15
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hair curl (Horse hair)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
122201-0401
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 238.10

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    47
  • Details Model
    For Home Use
  • Size(mm)
    25
  • Thickness(mm)
    15
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hair curl (Horse hair)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.

Product Description

[Features]·Easy-to-use Maru-T Home Brush. A brush for paint.

Specifications of 122201-0401

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    47
  • Details Model
    For Home Use
  • Size(mm)
    25
  • Thickness(mm)
    15
  • Bristle Color
    Black
  • Details Of Bristles Material
    Hair curl (Horse hair)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
122201-0401
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 238.10

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1