(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
105501-0020 |
105501-0030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Size (mm) |
Thickness (mm) |
Size (inch) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 263.61 |
DUSTER BRUSHES | 1 Piece(s) | 11 Day(s) | 185 | 49 | 15 | 2 | 1 pc. | ||
฿ 352.18 |
DUSTER BRUSHES | 1 Piece(s) | 3 Day(s) | 205 | 74 | 18 | 3 | 1 pc. |
Made of highest grade hogs hair. Brush with an established reputation for surface cleaning and adhesive application.
Part Number |
---|
105501-0020 |
105501-0030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Size (mm) |
Thickness (mm) |
Size (inch) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 263.61 |
DUSTER BRUSHES | 1 Piece(s) | 11 Day(s) | 185 | 49 | 15 | 2 | 1 pc. | ||
฿ 352.18 |
DUSTER BRUSHES | 1 Piece(s) | 3 Day(s) | 205 | 74 | 18 | 3 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?