(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Cut Copper Plated Goat Hair Brush White (104036-0002)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
104036-0002
104036-0003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Internal capacity

฿ 241.08

BRUSHES FOR OILY PAINT 1 Piece(s) 3 Day(s) 8 1 pc.

฿ 277.26

BRUSHES FOR OILY PAINT 1 Piece(s) 3 Day(s) 10 1 pc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    30
  • Details Model
    Slanted Handle Paintbrush / for Corner Cutting
  • Thickness(mm)
    7
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.

Product Description

[Features]·A copper-wrapped animal bristle brush ideal for painting in parting areas. ·It is a type whose thickness of the brush is thinner than that of the Japanese angled paint brushes, and demonstrates high workability in painting hard-to-see areas such as overhead spaces.

Part Number
104036-0002
104036-0003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Internal capacity

฿ 241.08

BRUSHES FOR OILY PAINT 1 Piece(s) 3 Day(s) 8 1 pc.

฿ 277.26

BRUSHES FOR OILY PAINT 1 Piece(s) 3 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1