(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Drying Brush for Water Based Paint "Coat for Building"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 102724-0005

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    28
  • Brush Standard and Size(No.)
    5
  • Details Model
    For quick-dry water-based paint
  • Thickness(mm)
    9
  • Bristle Color
    Black
  • Details Of Bristles Material
    Chemical fiber (PBT)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
102724-0005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 698.39

BRUSHES FOR WATER PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    28
  • Brush Standard and Size(No.)
    5
  • Details Model
    For quick-dry water-based paint
  • Thickness(mm)
    9
  • Bristle Color
    Black
  • Details Of Bristles Material
    Chemical fiber (PBT)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.

Product Description

Made with an industry-first wave fiber that absorbs paint in the crevices of the fiber, and achieves sufficient paint absorption with a synthetic fiber brush.

Specifications of 102724-0005

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    28
  • Brush Standard and Size(No.)
    5
  • Details Model
    For quick-dry water-based paint
  • Thickness(mm)
    9
  • Bristle Color
    Black
  • Details Of Bristles Material
    Chemical fiber (PBT)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
102724-0005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 698.39

BRUSHES FOR WATER PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1