(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swan Water-based Flat Brush White

Swan Water-based Flat Brush White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 102574-0035

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    47
  • Brush Standard and Size(No.)
    35
  • Details Model
    For water-based paint
  • Thickness(mm)
    12
  • Bristle Color
    White
  • Details Of Bristles Material
    Hair curl (Horse hair)
  • Model
    Flat
  • Internal capacity
    1 pc.
Part Number
102574-0035
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,030.17

BRUSHES FOR WATER PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    47
  • Brush Standard and Size(No.)
    35
  • Details Model
    For water-based paint
  • Thickness(mm)
    12
  • Bristle Color
    White
  • Details Of Bristles Material
    Hair curl (Horse hair)
  • Model
    Flat
  • Internal capacity
    1 pc.

Product Description

[Features]·A thin brush that is ideal for finishing. ·For water-based paint.

Specifications of 102574-0035

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Horse Hair
  • Bristle Length(mm)
    47
  • Brush Standard and Size(No.)
    35
  • Details Model
    For water-based paint
  • Thickness(mm)
    12
  • Bristle Color
    White
  • Details Of Bristles Material
    Hair curl (Horse hair)
  • Model
    Flat
  • Internal capacity
    1 pc.
Part Number
102574-0035
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,030.17

BRUSHES FOR WATER PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1