(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
101501-0003 |
101501-0008 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bristle Length (mm) |
Brush Standard and Size (No.) |
Thickness (mm) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 268.92 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 3 Day(s) | 24 | 3 | 8 | 1 pc. | ||
฿ 557.33 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 33 | 8 | 15 | 1 pc. |
[Features]
A brush for oil-based synthetic resin paints.
Suitable for solvent-based synthetic resin paints.
Absorption of paints, smoothness in brushing, the right stiffness, and the softness of the ends of the hair, all of which are well-balanced with the thickness of the hair.
[Applications]
Suitable for lacquer and varnish coating, architectural coating, and industrial coating.
Part Number |
---|
101501-0003 |
101501-0008 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bristle Length (mm) |
Brush Standard and Size (No.) |
Thickness (mm) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 268.92 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 3 Day(s) | 24 | 3 | 8 | 1 pc. | ||
฿ 557.33 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 33 | 8 | 15 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?