(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
100122-0005 |
100122-0010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Raw Material (Hair) | Bristle Length (mm) |
Brush Standard and Size (No.) |
Thickness (mm) |
Details Of Bristles Material | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 610.26 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | Goat Hair | 28 | 5 | 11 | Goat Hair (Yano) | 1 pc. | ||
฿ 2,001.48 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | Horse Hair | 45 | 10 | 22 | Hose Hair (Amao) | 1 pc. |
Long-time best-selling paint brush that demonstrates high functioning in all areas, including paint absorption, discharge, consistency, balance of resilience, paint finish, etc.
Part Number |
---|
100122-0005 |
100122-0010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Raw Material (Hair) | Bristle Length (mm) |
Brush Standard and Size (No.) |
Thickness (mm) |
Details Of Bristles Material | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 610.26 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | Goat Hair | 28 | 5 | 11 | Goat Hair (Yano) | 1 pc. | ||
฿ 2,001.48 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | Horse Hair | 45 | 10 | 22 | Hose Hair (Amao) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?