(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRP Caterpillar Roller Thin Roller Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 162321-0002

  • Roller Dimensions(Inch)
    2
  • Material
    Other
  • Other
    Roller Set
  • Total Length(mm)
    380
  • Roller Diameter(φmm)
    20
  • Compatible Handle
    Dedicated handle
  • Set Content
    Dedicated Handle, Roller
  • Caution
    * There is no applicable connector handle.
  • Amount Of Content
    1 pc.
Part Number
162321-0002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 591.19

PAINT ROLLER SETS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Roller Dimensions(Inch)
    2
  • Material
    Other
  • Other
    Roller Set
  • Total Length(mm)
    380
  • Roller Diameter(φmm)
    20
  • Compatible Handle
    Dedicated handle
  • Set Content
    Dedicated Handle, Roller
  • Caution
    * There is no applicable connector handle.
  • Amount Of Content
    1 pc.

Product Description

A paint roller especially effective in impregnating resin evenly.
[Features]
· An FRP roller used for both resin painting and eliminating bubbles.
· Utilizes hog hair.
· Demonstrates excellent effectiveness at eliminating bubbles in particular.
[Applications]
· Used for both resin painting and eliminating bubbles.

Specifications of 162321-0002

  • Roller Dimensions(Inch)
    2
  • Material
    Other
  • Other
    Roller Set
  • Total Length(mm)
    380
  • Roller Diameter(φmm)
    20
  • Compatible Handle
    Dedicated handle
  • Set Content
    Dedicated Handle, Roller
  • Caution
    * There is no applicable connector handle.
  • Amount Of Content
    1 pc.
Part Number
162321-0002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 591.19

PAINT ROLLER SETS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1