(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRP Caterpillar Roller Replacement Cylinder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 162310-0005

  • Roller Dimensions(Inch)
    5
  • Material
    Other
  • Roller Diameter(φmm)
    28
  • Material
    Made of Pig Bristle
  • Specifications
    Spare Tube
  • Compatible Handle
    Dedicated handle
  • Features
    FRP Replacement Cylinder for Caterpillar Roller
  • Use
    Roller for FRP (dual-purpose lamination and air bubble removal)
  • Caution
    * A separate dedicated handle is required.
  • Amount Of Content
    1 pc.
Part Number
162310-0005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 509.79

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Roller Dimensions(Inch)
    5
  • Material
    Other
  • Roller Diameter(φmm)
    28
  • Material
    Made of Pig Bristle
  • Specifications
    Spare Tube
  • Compatible Handle
    Dedicated handle
  • Features
    FRP Replacement Cylinder for Caterpillar Roller
  • Use
    Roller for FRP (dual-purpose lamination and air bubble removal)
  • Caution
    * A separate dedicated handle is required.
  • Amount Of Content
    1 pc.

Product Description

A paint roller especially effective in impregnating resin evenly.
[Features]
· An FRP roller used for both resin painting and eliminating bubbles.
· Utilizes hog hair.
· Demonstrates excellent effectiveness at eliminating bubbles in particular.
[Applications]
· Used for both resin painting and eliminating bubbles.

Specifications of 162310-0005

  • Roller Dimensions(Inch)
    5
  • Material
    Other
  • Roller Diameter(φmm)
    28
  • Material
    Made of Pig Bristle
  • Specifications
    Spare Tube
  • Compatible Handle
    Dedicated handle
  • Features
    FRP Replacement Cylinder for Caterpillar Roller
  • Use
    Roller for FRP (dual-purpose lamination and air bubble removal)
  • Caution
    * A separate dedicated handle is required.
  • Amount Of Content
    1 pc.
Part Number
162310-0005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 509.79

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1