(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
161810-0001 |
161810-0002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size Details (mm) |
Model | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 1,558.00 |
PAINT ROLLERS(REGULAR PAINT R | 1 Piece(s) | 16 Day(s) | 100 | No. 1 | 1 pc. | ||
฿ 1,883.00 |
PAINT ROLLERS(REGULAR PAINT R | 1 Piece(s) | 16 Day(s) | 165 | No. 2 | 1 pc. |
A replacement rubber roller for smooth surfaces.
[Features]
· A paint roller that can also be used as a roller for fitting of wallpaper, etc.
* The handle is sold separately.
[Applications]
· Capable of many uses including signboard painting, glass painting, printing, special paints, head cutting, etc.
Part Number |
---|
161810-0001 |
161810-0002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size Details (mm) |
Model | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 1,558.00 |
PAINT ROLLERS(REGULAR PAINT R | 1 Piece(s) | 16 Day(s) | 100 | No. 1 | 1 pc. | ||
฿ 1,883.00 |
PAINT ROLLERS(REGULAR PAINT R | 1 Piece(s) | 16 Day(s) | 165 | No. 2 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?