(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Removal Wristband Silicone Rubber Belt Length Adjustment Type

Static Electricity Removal Wristband Silicone Rubber Belt Length Adjustment Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 448.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-108-6
AS-108-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ground Cord Length
(m)
Cord Total Length
(cm)
Coil Length
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 448.00

WRIST STRAPS 1 Piece(s) 14 Day(s) 1.8 43 16 4983621880083 446-0588 23 1 pc.

฿ 489.00

WRIST STRAPS 1 Piece(s) 12 Day(s) 3 54 28 4983621880342 446-0570 31 1 pc.

Basic Specifications

  • Product Type
    Wrist Strap
  • Specifications
    Banana plug/alligator clip included
  • Details Type
    Built-in 1 MΩ Resistor Ground Cord
  • Application
    Eliminates static electricity in semiconductor plants and precision device assembly plants.
  • Features
    Silicone rubber belt length can be adjusted on this type.
  • Amount Of Content
    1 pc.

Product Description

A silicon rubber belt adjustable length-type. Removing static electricity at semiconductor factories and precision equipment assembling factories.

Part Number
AS-108-6
AS-108-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ground Cord Length
(m)
Cord Total Length
(cm)
Coil Length
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 448.00

WRIST STRAPS 1 Piece(s) 14 Day(s) 1.8 43 16 4983621880083 446-0588 23 1 pc.

฿ 489.00

WRIST STRAPS 1 Piece(s) 12 Day(s) 3 54 28 4983621880342 446-0570 31 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1