(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AS-103-6 |
AS-103-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ground Cord Length (m) |
Cord Total Length (cm) |
Coil Length (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 499.88 |
WRIST STRAPS | 1 Piece(s) | 12 Day(s) | 1.8 | 43 | 16 | 4983621880038 | 446-0545 | 23 | 1 pc. | ||
฿ 570.00 |
WRIST STRAPS | 1 Piece(s) | 10 Day(s) | 3 | 54 | 28 | 4983621880304 | 446-0537 | 31 | 1 pc. |
Adjustable length-type containing conductive fiber. Removing static electricity at semiconductor factories and precision equipment assembling factories.
Part Number |
---|
AS-103-6 |
AS-103-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ground Cord Length (m) |
Cord Total Length (cm) |
Coil Length (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 499.88 |
WRIST STRAPS | 1 Piece(s) | 12 Day(s) | 1.8 | 43 | 16 | 4983621880038 | 446-0545 | 23 | 1 pc. | ||
฿ 570.00 |
WRIST STRAPS | 1 Piece(s) | 10 Day(s) | 3 | 54 | 28 | 4983621880304 | 446-0537 | 31 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?