(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Wristband (for Rubber Band Shoulder Belt) AS-109 (AS-109-6)

Antistatic Wristband (for Rubber Band Shoulder Belt) AS-109 (AS-109-6)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-109-6
AS-109-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ground Cord Length
(m)
Cord Total Length
(cm)
Coil Length
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 572.33

WRIST STRAPS 1 Piece(s) 12 Day(s) 1.8 43 16 4983621880441 446-0600 34 1 pc.

฿ 611.00

WRIST STRAPS 1 Piece(s) 12 Day(s) 3 54 28 4983621880458 446-0596 42 1 pc.

Basic Specifications

  • Product Type
    Wrist Strap
  • Specifications
    Banana plug/alligator clip included
  • Details Type
    Built-in 1 MΩ Resistor Ground Cord
  • Application
    Eliminates static electricity in semiconductor plants and R&D facilities.
  • Features
    This type can also be used by those allergic to metal.
  • Amount Of Content
    1 pc.

Product Description

Can be used by users that are allergic to metal. Removing static electricity at semiconductor factories and laboratories.

Part Number
AS-109-6
AS-109-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ground Cord Length
(m)
Cord Total Length
(cm)
Coil Length
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 572.33

WRIST STRAPS 1 Piece(s) 12 Day(s) 1.8 43 16 4983621880441 446-0600 34 1 pc.

฿ 611.00

WRIST STRAPS 1 Piece(s) 12 Day(s) 3 54 28 4983621880458 446-0596 42 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1