(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Detector Perfect Ground Catch Replacement Needle【5 Pieces Per Package】 (PW-SCH25)

Ground Detector Perfect Ground Catch Replacement Needle (PW-SCH25)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PW-SCH25
PW-SCH35
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Compatible Model JAN Code Trusco Code

฿ 255.56

BACK WALL MATERIAL DETECTORS 1 Pack(s)

5 Pieces Per Package

10 Day(s) PW-SC25、PW-SC25M 4975364057266 444-3594

฿ 255.56

BACK WALL MATERIAL DETECTORS 1 Pack(s)

5 Pieces Per Package

12 Day(s) PW-SC35 4975364057273 444-3608

Basic Specifications

Product Description

Replacement needle for TJM DESIGN TAJIMA TOOL Ground Detector Perfect Ground Catch

Part Number
PW-SCH25
PW-SCH35
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Compatible Model JAN Code Trusco Code

฿ 255.56

BACK WALL MATERIAL DETECTORS 1 Pack(s)

5 Pieces Per Package

10 Day(s) PW-SC25、PW-SC25M 4975364057266 444-3594

฿ 255.56

BACK WALL MATERIAL DETECTORS 1 Pack(s)

5 Pieces Per Package

12 Day(s) PW-SC35 4975364057273 444-3608

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1