(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pail, Stainless Steel Bucket T-MNM

Pail, Stainless Steel Bucket T-MNM

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product only includes the main body. Purchase the lid separately.
  • From :
    ฿ 2,532.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-MNM-13A
T-MNM-15A
T-MNM-18A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer diameter x Height
(mm)
Internal diameter x height
(mm)
Capacity
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,532.87

STAINLESS STEEL PAILS 1 Piece(s) 10 Day(s) 300×260 285×250 13 4989999240795 437-3936 1000 1 pc.

฿ 2,801.29

STAINLESS STEEL PAILS 1 Piece(s) 12 Day(s) 300×305 285×293 15 4989999240801 437-3944 1200 1 pc.

฿ 3,010.00

STAINLESS STEEL PAILS 1 Piece(s) Same day 300×345 285×330 18 4989999240818 437-3952 1200 1 pc.

Basic Specifications

  • Capacity (L)
    10~19
  • Material
    Metal
  • Detailed Material
    Stainless steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

Bucket made entirely from stainless steel.
[Features]
· Made of stainless steel (SUS304).
· With base.
· Capacity: 13 L / 15 L / 18 L.
[Applications]
· Ideal for use in pharmaceutical and chemical related work.

Part Number
T-MNM-13A
T-MNM-15A
T-MNM-18A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer diameter x Height
(mm)
Internal diameter x height
(mm)
Capacity
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,532.87

STAINLESS STEEL PAILS 1 Piece(s) 10 Day(s) 300×260 285×250 13 4989999240795 437-3936 1000 1 pc.

฿ 2,801.29

STAINLESS STEEL PAILS 1 Piece(s) 12 Day(s) 300×305 285×293 15 4989999240801 437-3944 1200 1 pc.

฿ 3,010.00

STAINLESS STEEL PAILS 1 Piece(s) Same day 300×345 285×330 18 4989999240818 437-3952 1200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1