(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Tool Case (T-L1S3)

Desktop Tool Case (T-L1S3)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-L1S3
T-L1S5
T-L1S8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Height Details
(mm)
JAN Code Trusco Code Mass
(g)
Maximum Load
(kg/unit)
Drawer Amount Of Content

฿ 5,700.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 201~300 243 4989999625882 502-1448 5700 20 Shallow Model: 3 drawers, Deep Model: 1 drawer 1 unit

฿ 7,902.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 301 or More 327 4989999625899 502-1456 7500 30 Shallow Model: 5 drawers, Deep Model: 1 drawer 1 unit

฿ 9,744.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 301 or More 453 4989999625905 502-1464 10800 45 Shallow Model: 8 drawers, Deep Model: 1 drawer 1 unit

Basic Specifications

  • Width (mm)
    251 to 350
  • Frontage Details(mm)
    264
  • Depth(mm)
    327
  • Drawer internal dimensions: width x depth x height(mm)
    107X307X (Shallow Type 39, Deep Type 79)
  • Material
    Steel
  • Accessory
    Vertical partitions (fixed): 1 pcs per step, horizontal partitions (movable): 6 pcs per step
  • Specifications
    Vertical partition board is fixed
  • Uniform Load Capacity(kg/stage)
    5
  • Amount Of Content
    1 unit

Product Description

Can be used as a desktop unit, out in the field, or loaded on a vehicle. Features a partition plate that makes it ideal for storing and organizing small parts.

Part Number
T-L1S3
T-L1S5
T-L1S8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Height Details
(mm)
JAN Code Trusco Code Mass
(g)
Maximum Load
(kg/unit)
Drawer Amount Of Content

฿ 5,700.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 201~300 243 4989999625882 502-1448 5700 20 Shallow Model: 3 drawers, Deep Model: 1 drawer 1 unit

฿ 7,902.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 301 or More 327 4989999625899 502-1456 7500 30 Shallow Model: 5 drawers, Deep Model: 1 drawer 1 unit

฿ 9,744.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 301 or More 453 4989999625905 502-1464 10800 45 Shallow Model: 8 drawers, Deep Model: 1 drawer 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Equal Load Capacity(kg/stage):5
●Drawers Effective Inner Dimension(mm) W x D x H:107 x 307 x(shallow type 39, deep type 79)
●Vertical Partition Plate: Fixed

Materials

●Steel

Accessories

●Vertical Partition(fixed): 1 Sheet in Each Stage, Horizontal Partition(movable): 6 Sheets in Each Stage