(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DT-L1S5 |
DT-L1S8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height Details (mm) |
JAN Code | Trusco Code | Mass (g) |
Maximum Load (kg/unit) |
Drawer | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,702.00 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 10 Day(s) | 327 | 4989999625912 | 502-1472 | 10900 | 30 | Shallow Model: 5 drawers, Deep Model: 1 drawer | 1 unit | ||
฿ 13,096.00 ฿ 12,048.32 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 12 Day(s) | 453 | 4989999625929 | 502-1481 | 15100 | 45 | Shallow Model: 8 drawers, Deep Model: 1 drawer | 1 unit |
Can be used as a desktop unit, out in the field, or loaded on a vehicle. Features a partition plate that makes it ideal for storing and organizing small parts.
Part Number |
---|
DT-L1S5 |
DT-L1S8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height Details (mm) |
JAN Code | Trusco Code | Mass (g) |
Maximum Load (kg/unit) |
Drawer | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,702.00 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 10 Day(s) | 327 | 4989999625912 | 502-1472 | 10900 | 30 | Shallow Model: 5 drawers, Deep Model: 1 drawer | 1 unit | ||
฿ 13,096.00 ฿ 12,048.32 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 12 Day(s) | 453 | 4989999625929 | 502-1481 | 15100 | 45 | Shallow Model: 8 drawers, Deep Model: 1 drawer | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?