(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Type Resin Case "MASTER BOX" _Drawer (MB-1)

Small Type Resin Case "MASTER BOX" _Drawer (MB-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MB-1
MD-1
ME-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage Details
(mm)
Height Details
(mm)
JAN Code Trusco Code Mass
(g)
Effective inside dimensions: frontage x depth x height
(mm)
Amount Of Content

฿ 153.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 100.0 43 4989999623604 002-6492 111 91×209×40 1 pc.

฿ 192.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 99.0 68 4989999623611 002-6514 170 91×209×65 1 pc.

฿ 251.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 151.5 68 4989999623628 002-6549 265 138×209×65 1 pc.

Basic Specifications

  • Width (mm)
    ~250
  • Height (mm)
    ~200
  • Details Type
    Drawer
  • Depth(mm)
    234
  • Accessory
    Partition x 1
  • Amount Of Content
    1 pc.

Product Description

Master BOX drawer.
The partition can be moved at a pitch of 2 mm.
Accessories: Partition: 1 pc.

Part Number
MB-1
MD-1
ME-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage Details
(mm)
Height Details
(mm)
JAN Code Trusco Code Mass
(g)
Effective inside dimensions: frontage x depth x height
(mm)
Amount Of Content

฿ 153.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 100.0 43 4989999623604 002-6492 111 91×209×40 1 pc.

฿ 192.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 99.0 68 4989999623611 002-6514 170 91×209×65 1 pc.

฿ 251.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 151.5 68 4989999623628 002-6549 265 138×209×65 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1