(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Type Resin Case MASTER BOX

Small Type Resin Case MASTER BOX

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,065.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-900
D-600 SALE
E-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer internal dimensions: width x depth x height
(mm)
JAN Code Trusco Code Drawer Mass
(kg)
Amount Of Content

฿ 2,072.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 91×209×40 4989999623284 501-9486 MB-1 3 Rows 3 Levels 2.5 1 unit

฿ 34,072.00

฿ 27,257.60

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 91×209×65 4989999623291 501-9532 MD-1 3 Rows 2 Levels 2.4 1 unit

฿ 2,065.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 138×209×65 4989999623307 501-9605 ME-1 2 rows 2 levels 2.4 1 unit

Basic Specifications

  • Width (mm)
    251 to 350
  • Height (mm)
    ~200
  • Frontage Details(mm)
    342
  • Depth(mm)
    241
  • Height Details(mm)
    168
  • Maximum Load(kg/unit)
    12
  • Specifications/partition
    Adjustable pitch 2 mm
  • Accessory
    Label Card: 1 Per Drawer / Partition: 1 Per Drawer
  • Amount Of Content
    1 unit

Product Description

Resin drawer type storage case for small items that can be stacked in multiple units and is useful for classifying small items.
[Features]
· The partitions can be changed freely at pitches of 2 mm pitch.
· Each drawer comes with an index card as standard, making it convenient for classifying small items.
· Adopts a soft neo gray color.
· Number of drawers is selectable to suit the application, 4, 6 or 9 drawers.
· Materials - main body/drawers: polystyrene (PS).
· Included label card: 1 per drawer / partition: 1 per drawer.
[Applications]
· For storing and organizing small objects within offices and factories.

Part Number
B-900
D-600 SALE
E-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer internal dimensions: width x depth x height
(mm)
JAN Code Trusco Code Drawer Mass
(kg)
Amount Of Content

฿ 2,072.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 91×209×40 4989999623284 501-9486 MB-1 3 Rows 3 Levels 2.5 1 unit

฿ 34,072.00

฿ 27,257.60

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 91×209×65 4989999623291 501-9532 MD-1 3 Rows 2 Levels 2.4 1 unit

฿ 2,065.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 138×209×65 4989999623307 501-9605 ME-1 2 rows 2 levels 2.4 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x D x H(mm):342 x 241 x 168
●Max Load Capacity(kg/piece):12
●Partition Panel: Adjustment Pitch 2mm

Materials

●Main Body/Drawer: Polystyrene(PS)

Accessories

●Heading Card: 1 Sheet Per Drawer
●Partition Panel: 1 Piece Per Drawer