(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Case "Business Cassetter" (A4 Type) (A4-243)

Letter Case "Business Cassetter" (A4 Type) (A4-243)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A4-241
A4-242
A4-243
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer
(Nos.)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Capacity
(kg/unit)
Amount Of Content

฿ 1,988.54

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 1 233X338X110 4948349801505 510-0151 1.6 4.0 1 unit

฿ 2,136.47

SMALL PARTS STORAGE SYSTEMS 4 Piece(s) 6 Day(s) 2 233X338X50 4948349801512 510-0160 1.8 4.0 1 unit

฿ 2,308.42

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 3 233X338X33 4948349801529 510-0178 1.9 3.0 1 unit

Basic Specifications

  • Frontage (mm)
    ~ 250
  • Height (mm)
    ~ 200
  • Type Details
    A4 Type
  • Frontage(mm)
    247
  • Depth(mm)
    362
  • Height(mm)
    125
  • Material
    Reinforced Styrene Plastic
  • Features
    A connection groove is added to the business cassetter body. Smoother removal is realized through secure connection from simply lining up the grooves and sliding.
  • Amount Of Content
    1 unit

Product Description

The Business Cassetter has connector grooves along the side of the body. By simply aligning the grooves and sliding along them, units can be securely slotted together or smoothly separated.

Part Number
A4-241
A4-242
A4-243
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer
(Nos.)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Capacity
(kg/unit)
Amount Of Content

฿ 1,988.54

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 1 233X338X110 4948349801505 510-0151 1.6 4.0 1 unit

฿ 2,136.47

SMALL PARTS STORAGE SYSTEMS 4 Piece(s) 6 Day(s) 2 233X338X50 4948349801512 510-0160 1.8 4.0 1 unit

฿ 2,308.42

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 3 233X338X33 4948349801529 510-0178 1.9 3.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The body of the business cassetter has a groove for connection. Just by sliding to fit the groove, you can connect firmly and remove it smoothly.

Specification

●W x D x H(mm):247 x 362 x 125
●SPQ(piece):6

Materials

●Reinforced Styrene Resin