(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Case "Business Cassetter" (A3 Type)

Letter Case "Business Cassetter" (A3 Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,849.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A3-002
A3-111
A3-222
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer
(Nos.)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Capacity
(kg/unit)
Amount Of Content

฿ 10,849.39

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 2 333X458X142 4948349801536 510-0186 7.3 8.0 1 unit

฿ 11,425.93

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 3 334X460X91 4948349801543 510-0194 8.0 8.4 1 unit

฿ 11,090.80

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 6 336X460X44 4948349801550 510-0208 8.7 8.4 1 unit

Basic Specifications

  • Frontage (mm)
    351 ~
  • Height (mm)
    301 ~
  • Type Details
    A3 Type
  • Frontage(mm)
    386
  • Depth(mm)
    500
  • Height(mm)
    337
  • Material
    Outer frame: ABS resin Drawer: Reinforced styrol resin
  • Features
    This drawer can store up to A3 sizes. Different types of drawers can be combined without changing the outer frame.
  • Amount Of Content
    1 unit

Product Description

A drawer that can store A3 size documents. Different drawer types can be assembled within the same outer frame.

Part Number
A3-002
A3-111
A3-222
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer
(Nos.)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Capacity
(kg/unit)
Amount Of Content

฿ 10,849.39

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 2 333X458X142 4948349801536 510-0186 7.3 8.0 1 unit

฿ 11,425.93

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 3 334X460X91 4948349801543 510-0194 8.0 8.4 1 unit

฿ 11,090.80

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 6 336X460X44 4948349801550 510-0208 8.7 8.4 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1