(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Resin Case, "Cassette S Type" (Set) (S-S111)

Small Resin Case, "Cassette S Type" (Set) (S-S111)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-S111
S-S112
S-S121
S-S221
S-S232
S-S241
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Drawer
(Nos.)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Capacity
(kg/unit)
Amount Of Content

฿ 9,721.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 5 Day(s) 370 36 42×168×50 4948349801697 509-7517 7.2 10.8 1 unit

฿ 10,972.51

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 370 72 47×169×21 4948349801710 509-7525 10.8 7.2 1 unit

฿ 7,957.09

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 5 Day(s) 370 18 103×162×51 4948349801659 509-7541 7.2 12.6 1 unit

฿ 5,748.72

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 370 9 103×160×112 4948349801635 509-7479 4.5 9.0 1 unit

฿ 5,546.97

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 370 12 167×162×53 4948349801611 509-7461 4.8 12.0 1 unit

฿ 8,036.89

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 494 6 213×161×110 4948349801673 509-7487 5.4 8.4 1 unit

Basic Specifications

  • Frontage (mm)
    351 ~
  • Height (mm)
    301 ~
  • Depth(mm)
    192
  • Height(mm)
    370
  • Material
    Polystyrene (PS)
  • Amount Of Content
    1 unit

Product Description

[Features]
· "S" type units have universal grooves in the outer frame, allowing multiple units to be slotted together vertically or horizontally to suit the space available (also possible to slot together different models of the same product).

Part Number
S-S111
S-S112
S-S121
S-S221
S-S232
S-S241
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Drawer
(Nos.)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Capacity
(kg/unit)
Amount Of Content

฿ 9,721.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 5 Day(s) 370 36 42×168×50 4948349801697 509-7517 7.2 10.8 1 unit

฿ 10,972.51

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 370 72 47×169×21 4948349801710 509-7525 10.8 7.2 1 unit

฿ 7,957.09

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 5 Day(s) 370 18 103×162×51 4948349801659 509-7541 7.2 12.6 1 unit

฿ 5,748.72

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 370 9 103×160×112 4948349801635 509-7479 4.5 9.0 1 unit

฿ 5,546.97

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 370 12 167×162×53 4948349801611 509-7461 4.8 12.0 1 unit

฿ 8,036.89

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 494 6 213×161×110 4948349801673 509-7487 5.4 8.4 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1