(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Case "Business Cassetter" (B5 Type) (B5-241)

Letter Case "Business Cassetter" (B5 Type) (B5-241)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B5-241
B5-242
B5-242W
B5-243
B5-244
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer
(Nos.)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Capacity
(kg/unit)
Amount Of Content

฿ 1,840.62

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 1 222×285×87 4948349687451 402-9950 1.40 1.0 1 unit

฿ 1,919.01

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 2 222×286×39 4948349687468 402-9968 1.40 1.0 1 unit

฿ 1,919.01

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 2 105×286×87 4948349687475 402-9976 1.40 1.0 1 unit

฿ 1,965.79

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 3 106 x 287 x 39 (2 pieces) 105 x 286 x 87 (1 piece) 4948349687482 402-9984 1.45 1.2 1 unit

฿ 2,012.58

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 4 106×287×39 4948349687499 402-9992 1.50 1.2 1 unit

Basic Specifications

  • Frontage (mm)
    ~ 250
  • Height (mm)
    ~ 200
  • Frontage(mm)
    240
  • Depth(mm)
    312
  • Height(mm)
    101
  • Amount Of Content
    1 unit

Product Description

[Features]
· The Business Cassetter has connector grooves along the side of the body. By simply aligning the grooves and sliding along them, units can be securely slotted together or smoothly separated.
[Materials]
· Reinforced polystyrene

Part Number
B5-241
B5-242
B5-242W
B5-243
B5-244
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer
(Nos.)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Capacity
(kg/unit)
Amount Of Content

฿ 1,840.62

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 1 222×285×87 4948349687451 402-9950 1.40 1.0 1 unit

฿ 1,919.01

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 2 222×286×39 4948349687468 402-9968 1.40 1.0 1 unit

฿ 1,919.01

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 2 105×286×87 4948349687475 402-9976 1.40 1.0 1 unit

฿ 1,965.79

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 3 106 x 287 x 39 (2 pieces) 105 x 286 x 87 (1 piece) 4948349687482 402-9984 1.45 1.2 1 unit

฿ 2,012.58

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 4 106×287×39 4948349687499 402-9992 1.50 1.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1