(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chest - "Feet-Plus"

Chest - "Feet-Plus"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,822.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F3503-MAY
F3504-MAY
F3505-MAY
F3507-MAY
F5503-MAY
F5504-MAY
F5505-MAY
F5507-MAY
F7503-MAY
F7504-MAY
F7505-MAY
F7507-MAY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Number of Drawers Details of Frontage
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(kg)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
Amount Of Content

฿ 4,822.00

CHESTS 1 Piece(s) 40 Day(s) ~ 500 3 350 660 4904746055927 453-1191 7.3 270×345×150 1 unit

฿ 5,818.00

CHESTS 1 Piece(s) 40 Day(s) ~ 500 4 350 850 4904746055941 453-1213 9.0 270×345×150 1 unit

฿ 6,657.00

CHESTS 1 Piece(s) 40 Day(s) ~ 500 5 350 1050 4904746055965 453-1230 10.6 270×345×150 1 unit

฿ 8,456.00

CHESTS 1 Piece(s) 40 Day(s) ~ 500 7 350 1440 4904746055989 453-1256 13.9 270×345×150 1 unit

฿ 6,151.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 3 550 660 4904746055767 453-1311 10.5 472×345×150 1 unit

฿ 7,156.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 4 550 850 4904746055781 453-1337 12.9 472×345×150 1 unit

฿ 8,669.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 5 550 1050 4904746055804 453-1353 15.4 472×345×150 1 unit

฿ 11,557.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 7 550 1440 4904746055828 453-1370 20.5 472×345×150 1 unit

฿ 7,421.00

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 3 750 660 4904746055842 453-1396 13.4 672×345×150 1 unit

฿ 9,389.00

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 4 750 850 4904746055866 453-1418 16.6 672×345×150 1 unit

฿ 10,838.00

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 5 750 1050 4904746055880 453-1434 19.7 672×345×150 1 unit

฿ 14,589.00

฿ 13,420.42

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 7 750 1440 4904746055903 453-1451 26.0 672×345×150 1 unit

Basic Specifications

  • Type Details
    Top Plate Color: White Maple Type
  • Depth(mm)
    410
  • Features
    "With Safety Lock" for preventing unintentional scattering during movement, etc. Built into the left and right side rollers is the light operation "Smooth Pull-Out". The side surfaces and back surface are wall structures, and clean, being resistant to dust.
  • Material
    Main Body/Drawer/Lock/Roller/Legs: Polypropylene (PP); Anti-Slip: Polyethylene (PE); Front Panel: Polystyrene; Top Panel: MDF Decorative Board (Medium-Density Fiber Board)
  • Specifications
    With Dedicated Feet (With Slip Stopper)
  • Amount Of Content
    1 unit

Product Description

Safety lock prevents drawers opening accidentally when the unit is moved, etc. Thanks to built-in side rollers, drawers open smoothly with minimal force. Wall structure of sides and back keeps out dust and maintains cleanliness.

Part Number
F3503-MAY
F3504-MAY
F3505-MAY
F3507-MAY
F5503-MAY
F5504-MAY
F5505-MAY
F5507-MAY
F7503-MAY
F7504-MAY
F7505-MAY
F7507-MAY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Number of Drawers Details of Frontage
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(kg)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
Amount Of Content

฿ 4,822.00

CHESTS 1 Piece(s) 40 Day(s) ~ 500 3 350 660 4904746055927 453-1191 7.3 270×345×150 1 unit

฿ 5,818.00

CHESTS 1 Piece(s) 40 Day(s) ~ 500 4 350 850 4904746055941 453-1213 9.0 270×345×150 1 unit

฿ 6,657.00

CHESTS 1 Piece(s) 40 Day(s) ~ 500 5 350 1050 4904746055965 453-1230 10.6 270×345×150 1 unit

฿ 8,456.00

CHESTS 1 Piece(s) 40 Day(s) ~ 500 7 350 1440 4904746055989 453-1256 13.9 270×345×150 1 unit

฿ 6,151.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 3 550 660 4904746055767 453-1311 10.5 472×345×150 1 unit

฿ 7,156.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 4 550 850 4904746055781 453-1337 12.9 472×345×150 1 unit

฿ 8,669.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 5 550 1050 4904746055804 453-1353 15.4 472×345×150 1 unit

฿ 11,557.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 7 550 1440 4904746055828 453-1370 20.5 472×345×150 1 unit

฿ 7,421.00

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 3 750 660 4904746055842 453-1396 13.4 672×345×150 1 unit

฿ 9,389.00

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 4 750 850 4904746055866 453-1418 16.6 672×345×150 1 unit

฿ 10,838.00

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 5 750 1050 4904746055880 453-1434 19.7 672×345×150 1 unit

฿ 14,589.00

฿ 13,420.42

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 7 750 1440 4904746055903 453-1451 26.0 672×345×150 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1