(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Work Bench with Casters Average Load (kg) 300 (HW-1200CU100)

Medium Work Bench with Casters Average Load (kg) 300 (HW-1200CU100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HW-1200CU100
HW-1800CU100
HW-1809CU100
RHW-1200CU100
RHW-1800CU100
RHW-1809CU100
SHW-1200CU100
SHW-1800CU100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 26,354.93

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Polyester decorative top board 454-4846 48.0 1 unit

฿ 33,725.08

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester decorative top board 454-4862 68.0 1 unit

฿ 33,874.69

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester decorative top board 454-4871 73.5 1 unit

฿ 28,400.64

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Linoleum Upholstered Top Plate 454-6016 51.5 1 unit

฿ 34,614.61

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate 454-6032 71.0 1 unit

฿ 35,830.01

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate 454-6041 77.0 1 unit

฿ 26,867.94

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Steel Top Plate 454-7055 50.5 1 unit

฿ 32,672.36

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate 454-7071 71.0 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    831
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Screw Size
    M16×2.0
  • Wheel Material
    Urethane
  • Specifications
    Caster: 100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (With Stopper) 2 Pieces
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Assembly guide
    40 Minutes per 2 Persons
  • Capacity
    1 unit

Product Description

Equipped with ø100 casters, it is convenient for movement.
Assembly required
Uniform load (kg): 300
Specifications: Caster: 100 mm, swivel wheel, 2 pcs., 100 mm, swivel wheel (with stopper), 2 pcs.
Specifications 2: Lower shelf: HLT type (1 pc.)

Part Number
HW-1200CU100
HW-1800CU100
HW-1809CU100
RHW-1200CU100
RHW-1800CU100
RHW-1809CU100
SHW-1200CU100
SHW-1800CU100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 26,354.93

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Polyester decorative top board 454-4846 48.0 1 unit

฿ 33,725.08

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester decorative top board 454-4862 68.0 1 unit

฿ 33,874.69

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester decorative top board 454-4871 73.5 1 unit

฿ 28,400.64

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Linoleum Upholstered Top Plate 454-6016 51.5 1 unit

฿ 34,614.61

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate 454-6032 71.0 1 unit

฿ 35,830.01

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate 454-6041 77.0 1 unit

฿ 26,867.94

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Steel Top Plate 454-7055 50.5 1 unit

฿ 32,672.36

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate 454-7071 71.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1