(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Duty Workbench, with Casters Diameter 75 mm, Uniform Load 125 kg

Light Duty Workbench, with Casters Diameter 75 mm, Uniform Load 125 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,009.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BE-0960C75
BE-0975C75
BE-1260C75
BE-1275C75
BE-1560C75
BE-1575C75
BE-1860C75
BE-1875C75
BE-1890C75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Trusco Code Mass
(kg)
Capacity

฿ 10,009.41

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 454-3459 24.0 1 unit

฿ 11,366.39

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 454-3513 26.0 1 unit

฿ 11,850.63

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 454-3572 28.5 1 unit

฿ 11,998.10

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 454-3637 32.0 1 unit

฿ 12,820.96

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 454-3696 33.5 1 unit

฿ 13,212.70

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 454-3751 36.5 1 unit

฿ 13,702.23

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 454-3815 37.0 1 unit

฿ 14,231.12

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 454-3874 40.5 1 unit

฿ 16,190.48

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 454-3939 45.5 1 unit

Basic Specifications

Product Description

Workbench with a blue top plate that is effective for increasing concentration.
[Features]
· Blue top board has an anti-noise effect and enhanced visibility.
· Free-moving casters with stoppers allow work anywhere.
· Allows the workbench to be moved easily as needed for your work.
[Applications]
· Since it increases concentration with the use of a blue top plate, it is ideal for assembly, packaging, etc.

Part Number
BE-0960C75
BE-0975C75
BE-1260C75
BE-1275C75
BE-1560C75
BE-1575C75
BE-1860C75
BE-1875C75
BE-1890C75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Trusco Code Mass
(kg)
Capacity

฿ 10,009.41

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 454-3459 24.0 1 unit

฿ 11,366.39

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 454-3513 26.0 1 unit

฿ 11,850.63

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 454-3572 28.5 1 unit

฿ 11,998.10

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 454-3637 32.0 1 unit

฿ 12,820.96

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 454-3696 33.5 1 unit

฿ 13,212.70

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 454-3751 36.5 1 unit

฿ 13,702.23

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 454-3815 37.0 1 unit

฿ 14,231.12

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 454-3874 40.5 1 unit

฿ 16,190.48

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 454-3939 45.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1