(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vice-type Pipe Stand

Vice-type Pipe Stand

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Specifications of JB-203

  • Product Type
    Pipe System Workbench
  • Height (mm)
    252.8
  • Depth (mm)
    60
  • Main body: option
    Option
  • Width(mm)
    100
  • Material
    Steel (Baked Coating)
  • Trusco Code
    420-3518
  • Features
    A pipe stand that allows easy attachment of Spacio pipes to the top of a ready-made work table. The pipe stand has a clip type mechanism, and thus no special machining is required to fit the pipes.
Part Number
JB-203 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,466.71

฿ 732.77

ACCESSORY PARTS 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Height (mm)
    252.8
  • Depth (mm)
    60
  • Main body: option
    Option
  • Width(mm)
    100
  • Material
    Steel (Baked Coating)
  • Trusco Code
    420-3518
  • Features
    A pipe stand that allows easy attachment of Spacio pipes to the top of a ready-made work table. The pipe stand has a clip type mechanism, and thus no special machining is required to fit the pipes.

Product Description

Pipe stand that can easily attach the Spacio pipe to the work table top. Insertion type so special processing is not required.

Specifications of JB-203

  • Product Type
    Pipe System Workbench
  • Height (mm)
    252.8
  • Depth (mm)
    60
  • Main body: option
    Option
  • Width(mm)
    100
  • Material
    Steel (Baked Coating)
  • Trusco Code
    420-3518
  • Features
    A pipe stand that allows easy attachment of Spacio pipes to the top of a ready-made work table. The pipe stand has a clip type mechanism, and thus no special machining is required to fit the pipes.
Part Number
JB-203 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,466.71

฿ 732.77

ACCESSORY PARTS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1