(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Joint For Electrostatic Pipe (NSJ-2N)

Metal Joint For Electrostatic Pipe (NSJ-2N)

You can add up to 6 items to the comparison list.
  • Sale
  • Volume Discount
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NSJ-2N
NSJ-3N
NSJ-4N
NSJ-5N
NSJ-6N
NSJ-7N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Trusco Code

฿ 229.95

METAL JOINTS 1 Piece(s) 5 Day(s) 4-way joint 297-6561

฿ 458.29

METAL JOINTS 1 Piece(s) Available 5 Day(s) 5-way joint 297-6579

฿ 254.48

METAL JOINTS 1 Piece(s) Available 5 Day(s) 4-way joint 297-6587

฿ 616.00

METAL JOINTS 1 Piece(s) Available 5 Day(s) 6-way joint 297-6595

฿ 200.79

METAL JOINTS 1 Piece(s) 5 Day(s) Cross Joint 297-6609

฿ 251.37

฿ 144.51

METAL JOINTS 1 Piece(s) Same day Free joint 297-6617

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Main body: option
    Option
  • Thickness(mm)
    Approx. 2.6
  • Material
    Steel, Surface Processing: Nickel Plating Finish
  • Compatible Tool
    Hex wrench 5 mm
  • Features
    While maintaining the ease of use of the metal joint it has been plated with conductive nickel. It has screw/rivet locking holes to improve workability when assembling. Has excellent fixing force and can be assembled and disassembled flexibly.

Product Description

Plating with conductive material nickel retaining the ease of use of the metal joint as it is. Comes with screw and rivet fixing holes for increasing workability during assembly. Excellent fixing force, assembly and disassembly is at will.

Part Number
NSJ-2N
NSJ-3N
NSJ-4N
NSJ-5N
NSJ-6N
NSJ-7N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Trusco Code

฿ 229.95

METAL JOINTS 1 Piece(s) 5 Day(s) 4-way joint 297-6561

฿ 458.29

METAL JOINTS 1 Piece(s) Available 5 Day(s) 5-way joint 297-6579

฿ 254.48

METAL JOINTS 1 Piece(s) Available 5 Day(s) 4-way joint 297-6587

฿ 616.00

METAL JOINTS 1 Piece(s) Available 5 Day(s) 6-way joint 297-6595

฿ 200.79

METAL JOINTS 1 Piece(s) 5 Day(s) Cross Joint 297-6609

฿ 251.37

฿ 144.51

METAL JOINTS 1 Piece(s) Same day Free joint 297-6617

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1