(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Joint (NSJ-6)

Metal Joint (NSJ-6)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NSJ-1
NSJ-2 SALE
NSJ-3
NSJ-4 SALE
NSJ-5
NSJ-6
NSJ-7
NSJ-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Type Details Trusco Code

฿ 177.55

METAL JOINTS 1 Piece(s) Same day 10 3-way joint 256-5021

฿ 257.26

฿ 123.97

METAL JOINTS 1 Piece(s) Same day 10 - 256-5030

฿ 367.60

METAL JOINTS 1 Piece(s) 5 Day(s) 10 - 256-5048

฿ 251.61

฿ 115.82

METAL JOINTS 1 Piece(s) Same day 10 - 256-5056

฿ 498.97

METAL JOINTS 1 Piece(s) 5 Day(s) 10 - 256-5064

฿ 167.27

METAL JOINTS 1 Piece(s) 5 Day(s) 10 - 256-5072

฿ 290.55

METAL JOINTS 1 Piece(s) 5 Day(s) 10 - 256-5081

฿ 216.85

฿ 98.60

METAL JOINTS 1 Piece(s) Same day 10 3-way hinge joint 256-5102

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Main body: option
    Option
  • Thickness(mm)
    Approx. 2.6
  • Material
    Steel. Surface Processing: Cathodic Electrodeposition Coating Finish
  • Compatible Tool
    Hex wrench 5 mm
  • Features
    Positioning for assembly is easy because the cross-shaped hole is attached to through-cut part of the joint. Screw/rivet stop holes are included and improve assembly workability. The foot of a tape measure can be hooked onto the cross-shaped hole so the length can be easily measured.

Product Description

With a cross hole in the joint through part, positioning during assembly is easy. Comes with screw and rivet fixing holes for increasing workability during assembly. Can attach the tape measure hook in the cross hole, and length is easily measurable.

Part Number
NSJ-1
NSJ-2 SALE
NSJ-3
NSJ-4 SALE
NSJ-5
NSJ-6
NSJ-7
NSJ-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Type Details Trusco Code

฿ 177.55

METAL JOINTS 1 Piece(s) Same day 10 3-way joint 256-5021

฿ 257.26

฿ 123.97

METAL JOINTS 1 Piece(s) Same day 10 - 256-5030

฿ 367.60

METAL JOINTS 1 Piece(s) 5 Day(s) 10 - 256-5048

฿ 251.61

฿ 115.82

METAL JOINTS 1 Piece(s) Same day 10 - 256-5056

฿ 498.97

METAL JOINTS 1 Piece(s) 5 Day(s) 10 - 256-5064

฿ 167.27

METAL JOINTS 1 Piece(s) 5 Day(s) 10 - 256-5072

฿ 290.55

METAL JOINTS 1 Piece(s) 5 Day(s) 10 - 256-5081

฿ 216.85

฿ 98.60

METAL JOINTS 1 Piece(s) Same day 10 3-way hinge joint 256-5102

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1