(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Partition (Frame Type) (SPS-P-30B)

Simple Partition (Frame Type) (SPS-P-30B)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPS-P-30B
SPS-P-31B
SPS-P-32B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Type Details Trusco Code Amount Of Content

฿ 6,843.13

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) 1050 934 434 4 Caster Type 460-1335 1 unit

฿ 9,424.46

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) 1050 1834 550 4 Caster Type 460-1343 1 unit

฿ 16,895.83

฿ 11,636.16

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) 1800 1879 550 8 Caster Type 460-1351 1 unit

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Material
    Resin coated steel pipe
  • Caster(mm)
    50 mm Rubber Wheel
  • Amount Of Content
    1 unit

Product Description

Equipped with caster brakes for easy movement and can be used for plotting in factories and worksites.

Part Number
SPS-P-30B
SPS-P-31B
SPS-P-32B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Type Details Trusco Code Amount Of Content

฿ 6,843.13

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) 1050 934 434 4 Caster Type 460-1335 1 unit

฿ 9,424.46

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) 1050 1834 550 4 Caster Type 460-1343 1 unit

฿ 16,895.83

฿ 11,636.16

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) 1800 1879 550 8 Caster Type 460-1351 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1