(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Cell Workbench" (with Manual Lift) (SPS-T-3B)

"Cell Workbench" (with Manual Lift) (SPS-T-3B)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPD-T-3B SALE
SPS-T-3B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Material Trusco Code Surface Resistance Value
(Ω)
Amount Of Content

฿ 37,952.92

฿ 27,504.48

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) Anti-static type ABS Resin (conductive black) 460-1254 104~105 1 unit

฿ 33,897.33

฿ 24,117.95

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) Standard Type AAS Resin 460-1416 - 1 unit

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Height (mm)
    1800
  • Width (mm)
    750
  • Depth (mm)
    600
  • Uniform Load(kg)
    60
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Size(mm)
    750×600
  • Work Surface Height(mm)
    748~978
  • Caster(mm)
    Swivel Type (with Stopper) Electrically Conductive Rubber Wheels 50 mm 2 Pieces, Swivel Type Electrically Conductive Rubber Wheels 50 mm 2 Pieces
  • Top Board
    Veneer Plywood 12t + Conductive Mat
  • Features
    Work area height is adjustable easily by using table manual lifting unit (JB-812) (adjustment stroke 230 mm). Height can be adjusted according to the operator's or work dimensions, with one handle, improving the work environment.
  • Accessories
    Handle for Lifter (JB-802H)
  • Amount Of Content
    1 unit

Product Description

Uses a manual table lifting unit (JB-812) for easy height adjustment of the work surface (adjustment stroke 230 mm).

Part Number
SPD-T-3B SALE
SPS-T-3B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Material Trusco Code Surface Resistance Value
(Ω)
Amount Of Content

฿ 37,952.92

฿ 27,504.48

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) Anti-static type ABS Resin (conductive black) 460-1254 104~105 1 unit

฿ 33,897.33

฿ 24,117.95

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) Standard Type AAS Resin 460-1416 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1