(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SPD-T-1B |
SPS-T-1B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Material | Trusco Code | Surface Resistance Value (Ω) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 30,972.55 ฿ 23,625.86 |
STEEL WORK TABLE FOR CELL PRO | 1 Piece(s) | 40 Day(s) | Anti-static type | ABS Resin (conductive black) | 460-1246 | 104~105 | 1 unit | ||
฿ 27,037.57 ฿ 20,946.01 |
STEEL WORK TABLE FOR CELL PRO | 1 Piece(s) | 40 Day(s) | Standard Type | AAS Resin | 460-1408 | - | 1 unit |
It is a cell workbench with LED light and a top plate, and it is equipped with casters so it can be moved according to the situation.
Part Number |
---|
SPD-T-1B |
SPS-T-1B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Material | Trusco Code | Surface Resistance Value (Ω) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 30,972.55 ฿ 23,625.86 |
STEEL WORK TABLE FOR CELL PRO | 1 Piece(s) | 40 Day(s) | Anti-static type | ABS Resin (conductive black) | 460-1246 | 104~105 | 1 unit | ||
฿ 27,037.57 ฿ 20,946.01 |
STEEL WORK TABLE FOR CELL PRO | 1 Piece(s) | 40 Day(s) | Standard Type | AAS Resin | 460-1408 | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?