(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Workbench, H-Type Frame, with Casters, SUS430 Uniform Load (kg) 120 (C-HTHW-750)

Stainless Steel Workbench, H-Type Frame, with Casters, SUS430 Uniform Load (kg) 120 (C-HTHW-750)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C-HTHW-1200
C-HTHW-750 SALE
C-HTHW-900
C-KTHW-1200 SALE
C-KTHW-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 22,502.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 4560155879532 452-5353 18000 1 unit

฿ 18,125.84

฿ 16,050.43

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 750 600 4560155879518 452-5361 13000 1 unit

฿ 19,604.19

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 4560155879525 452-5370 14000 1 unit

฿ 17,975.96

฿ 15,664.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 450 4560155879488 452-5388 14000 1 unit

฿ 15,591.25

฿ 13,743.69

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 450 4560155879471 452-5396 11000 1 unit

Basic Specifications

  • Product Type
    Stainless Steel Workbench
  • Height (mm)
    800
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Finished Product
  • Main body: option
    Body
  • Body Material
    Stainless steel (SUS430)
  • Wheel Material
    Rubber
  • Frame Shape
    H-frame
  • Caster
    75 mm swivel wheels 2 pieces / 75 mm swivel wheels (with stopper) 2 pieces
  • Top Board
    Flat top board
  • Amount Of Content
    1 unit

Product Description

Because an H-type frame is used, a chair can fit in front.
Can also be used as a meeting table.

Part Number
C-HTHW-1200
C-HTHW-750 SALE
C-HTHW-900
C-KTHW-1200 SALE
C-KTHW-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 22,502.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 4560155879532 452-5353 18000 1 unit

฿ 18,125.84

฿ 16,050.43

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 750 600 4560155879518 452-5361 13000 1 unit

฿ 19,604.19

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 4560155879525 452-5370 14000 1 unit

฿ 17,975.96

฿ 15,664.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 450 4560155879488 452-5388 14000 1 unit

฿ 15,591.25

฿ 13,743.69

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 450 4560155879471 452-5396 11000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1