(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Dolly with Silent Casters (TALD-S50)

Aluminum Dolly with Silent Casters (TALD-S50)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TALD-S50
TALD-S75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Inner frame dimensions length × width
(mm)
JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 3,498.00

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) 150 534×370 4989999233957 440-8586 2100 1 unit

฿ 3,680.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 200 654×444 4989999233964 440-8594 2400 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    137
  • Caster Diameter(mm)
    75
  • Features
    As it uses a square pipe with rounded corners, it is easy on hands when carrying. The combination of aluminum material and resin corner parts make it sanitary and excellent in strength.
  • Specifications
    Finished Product / 50 l, 75 l Folding Container Compatible - Swivel Caster x 4 pcs
  • Caster Bracket Material
    Steel
  • Wheel Material
    TPR Resin
  • Corner Material
    Polypropylene (PP)
  • Connector bar material
    Aluminum
  • Internal Capacity
    1 unit

Product Description

As it uses a square pipe with rounded corners, it is easier to carry. The combination of aluminum material and resin corner parts makes it sanitary and excellent in strength.

Part Number
TALD-S50
TALD-S75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Inner frame dimensions length × width
(mm)
JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 3,498.00

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) 150 534×370 4989999233957 440-8586 2100 1 unit

฿ 3,680.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 200 654×444 4989999233964 440-8594 2400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1