(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Carrying Cart (TAC-50-K)

Folding Carrying Cart (TAC-50-K)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-50-K
TAC-100-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Rake plate, length x width
(mm)
Caster Internal Capacity

฿ 2,695.00

ALUMINUM PLATFORM TRUCKS 1 Piece(s) Same day 50 1000 4989999081237 389-9217 3700 275×390 125 mm Rubber Wheels 1 unit

฿ 6,172.00

ALUMINUM PLATFORM TRUCKS 1 Piece(s) Same day 100 1080 4989999081244 389-9225 6700 340×480 165 mm Rubber Wheels 1 unit

Basic Specifications

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Features
    It is foldable and very convenient for transporting and storing items.
  • Specifications
    Finished product
  • Main Body Material
    Aluminum
  • Wheel Material
    Rubber
  • Accessory
    Cargo Fixation Rubber
  • Internal Capacity
    1 unit

Product Description

It is foldable and very convenient for transporting and storing items.

Part Number
TAC-50-K
TAC-100-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Rake plate, length x width
(mm)
Caster Internal Capacity

฿ 2,695.00

ALUMINUM PLATFORM TRUCKS 1 Piece(s) Same day 50 1000 4989999081237 389-9217 3700 275×390 125 mm Rubber Wheels 1 unit

฿ 6,172.00

ALUMINUM PLATFORM TRUCKS 1 Piece(s) Same day 100 1080 4989999081244 389-9225 6700 340×480 165 mm Rubber Wheels 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient for storage and transportation of the main body as it can be folded.

Specification

●Finished Goods

Materials

●Main Body: Aluminum
●Tray: Aluminum Die-cast
●Wheel: Rubber

Accessories

●Rubber Fixing Rubber Luggage