(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Heavy Class Caster, Allowable Load (kgf) 1500–6400

Ultra Heavy Class Caster, Allowable Load (kgf) 1500–6400

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 106,357.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
284-1 SALE
284-2 SALE
284-3 SALE
284-4 SALE
284-5 SALE
284-6 SALE
286-1 SALE
286-2 SALE
286-3 SALE
286-4 SALE
286-5 SALE
286-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Allowable Load
(kgf)
Trusco Code Mass
(g)
Wheel Diameter, D
(mm)
Wheel Width W
(mm)
Mounting Height H
(mm)
Mounting Seat A x B
(mm)
Mounting Pitch X x Y
(mm)
Mounting Hole Diameter, P
(mm)
Amount Of Content

฿ 255,257.00

฿ 207,217.63

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 1500 452-8930 180000 405 110 560 500×500 440×440 16 1 pc.

฿ 340,343.00

฿ 276,290.45

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 2400 452-8948 200000 490 130 660 500×500 440×440 18 1 pc.

฿ 382,885.00

฿ 310,826.04

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 3000 452-8956 230000 525 155 695 500×500 440×440 22 1 pc.

฿ 408,411.00

฿ 331,548.05

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 3600 452-8964 340000 580 165 760 640×640 570×570 22 1 pc.

฿ 548,802.00

฿ 445,517.46

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 4800 452-8972 450000 660 185 850 640×640 570×570 27 1 pc.

฿ 608,361.00

฿ 493,867.46

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 6400 452-8981 520000 720 210 900 640×640 570×570 27 1 pc.

฿ 106,357.00

฿ 91,732.91

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 1500 452-9057 110000 405 110 560 400×280 340×220 16 1 pc.

฿ 170,170.00

฿ 138,144.01

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 2400 452-9065 150000 490 130 660 460×340 400×280 18 1 pc.

฿ 199,951.00

฿ 162,320.22

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 3000 452-9073 180000 525 155 695 460×340 400×280 22 1 pc.

฿ 229,731.00

฿ 186,495.63

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 3600 452-9081 240000 580 165 760 500×420 430×350 22 1 pc.

฿ 365,867.00

฿ 297,010.83

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 4800 452-9090 370000 660 185 850 600×520 530×450 27 1 pc.

฿ 412,664.00

฿ 335,000.64

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 6400 452-9103 430000 720 210 900 600×520 530×450 27 1 pc.

Basic Specifications

  • Product Model
    Carry Carts
  • Body / Option
    Option
  • Features
    Almost the same installation height as the single type but can bear double the load. The rolling function tracks to shifts on the road surface.
  • Material / Tire Part
    Natural Rubber
  • Material / Metal Fitting Part
    SS400
  • Amount Of Content
    1 pc.

Product Description

Almost the same mounting height as the single type, but load resistance is double. Rolling function enables the casters to follow unevenness on the floor surface.

Part Number
284-1 SALE
284-2 SALE
284-3 SALE
284-4 SALE
284-5 SALE
284-6 SALE
286-1 SALE
286-2 SALE
286-3 SALE
286-4 SALE
286-5 SALE
286-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Allowable Load
(kgf)
Trusco Code Mass
(g)
Wheel Diameter, D
(mm)
Wheel Width W
(mm)
Mounting Height H
(mm)
Mounting Seat A x B
(mm)
Mounting Pitch X x Y
(mm)
Mounting Hole Diameter, P
(mm)
Amount Of Content

฿ 255,257.00

฿ 207,217.63

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 1500 452-8930 180000 405 110 560 500×500 440×440 16 1 pc.

฿ 340,343.00

฿ 276,290.45

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 2400 452-8948 200000 490 130 660 500×500 440×440 18 1 pc.

฿ 382,885.00

฿ 310,826.04

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 3000 452-8956 230000 525 155 695 500×500 440×440 22 1 pc.

฿ 408,411.00

฿ 331,548.05

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 3600 452-8964 340000 580 165 760 640×640 570×570 22 1 pc.

฿ 548,802.00

฿ 445,517.46

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 4800 452-8972 450000 660 185 850 640×640 570×570 27 1 pc.

฿ 608,361.00

฿ 493,867.46

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Free 6400 452-8981 520000 720 210 900 640×640 570×570 27 1 pc.

฿ 106,357.00

฿ 91,732.91

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 1500 452-9057 110000 405 110 560 400×280 340×220 16 1 pc.

฿ 170,170.00

฿ 138,144.01

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 2400 452-9065 150000 490 130 660 460×340 400×280 18 1 pc.

฿ 199,951.00

฿ 162,320.22

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 3000 452-9073 180000 525 155 695 460×340 400×280 22 1 pc.

฿ 229,731.00

฿ 186,495.63

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 3600 452-9081 240000 580 165 760 500×420 430×350 22 1 pc.

฿ 365,867.00

฿ 297,010.83

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 4800 452-9090 370000 660 185 850 600×520 530×450 27 1 pc.

฿ 412,664.00

฿ 335,000.64

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) Double Type Fixed 6400 452-9103 430000 720 210 900 600×520 530×450 27 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1