(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Carry (Bicycle Towed Type Aluminum Folding Dolly)

Multi-Carry (Bicycle Towed Type Aluminum Folding Dolly)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SMC-10C

  • Product Model
    One Wheel Carts, Bicycle Trailers
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Length(mm)
    1740
  • Width(mm)
    670
  • Height(mm)
    630
  • Load Surface Dimensions (Length x Width)(mm)
    900×400
  • Tire Model
    20-Inch Self-Sealing
  • Dimension Length When Folded(mm)
    1020
  • Dimension Width When Folded(mm)
    370
  • Dimension Height When Folded(mm)
    750
  • JAN Code
    4543820390150
  • Trusco Code
    437-1089
  • Mass(g)
    17500
  • Material
    Aluminum Alloy
  • Features
    This is an aluminum, folding trailer for bicycles made for bicycle towing and guidance. This can be compacted for storage. It comes with a self-sealing tire. It has boards on all 4 sides. It is highly rated as a product for disaster preparedness. It combines a high level of functionality with a low price.
  • Set Components
    Includes 2 Standard Types of Bicycle Mounting Brackets
  • Amount Of Content
    1 unit
Part Number
SMC-10C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 45,788.00

฿ 42,733.94

REAR CARS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    One Wheel Carts, Bicycle Trailers
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Length(mm)
    1740
  • Width(mm)
    670
  • Height(mm)
    630
  • Load Surface Dimensions (Length x Width)(mm)
    900×400
  • Tire Model
    20-Inch Self-Sealing
  • Dimension Length When Folded(mm)
    1020
  • Dimension Width When Folded(mm)
    370
  • Dimension Height When Folded(mm)
    750
  • JAN Code
    4543820390150
  • Trusco Code
    437-1089
  • Mass(g)
    17500
  • Material
    Aluminum Alloy
  • Features
    This is an aluminum, folding trailer for bicycles made for bicycle towing and guidance. This can be compacted for storage. It comes with a self-sealing tire. It has boards on all 4 sides. It is highly rated as a product for disaster preparedness. It combines a high level of functionality with a low price.
  • Set Components
    Includes 2 Standard Types of Bicycle Mounting Brackets
  • Amount Of Content
    1 unit

Product Description

Compactly-stowable folding aluminum cart that can be towed by bicycle or by hand.
[Features]
· This all-aluminum product is non-rusting and lightweight. Puncture-proof tires.
· Combines high functionality with low cost. Panels on all 4 sides.
· Highly acclaimed as a disaster-preparedness product.
[Applications]
· As a disaster-preparedness product for transporting emergency goods in times of disaster.
· Can be used as a wheelbarrow for carrying tools to the field in a kitchen garden, etc.
· Can be used as a cart when displaying products at a home center or supermarket.
· Can be used for transporting physical training equipment, etc., at a school.

Specifications of SMC-10C

  • Product Model
    One Wheel Carts, Bicycle Trailers
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Length(mm)
    1740
  • Width(mm)
    670
  • Height(mm)
    630
  • Load Surface Dimensions (Length x Width)(mm)
    900×400
  • Tire Model
    20-Inch Self-Sealing
  • Dimension Length When Folded(mm)
    1020
  • Dimension Width When Folded(mm)
    370
  • Dimension Height When Folded(mm)
    750
  • JAN Code
    4543820390150
  • Trusco Code
    437-1089
  • Mass(g)
    17500
  • Material
    Aluminum Alloy
  • Features
    This is an aluminum, folding trailer for bicycles made for bicycle towing and guidance. This can be compacted for storage. It comes with a self-sealing tire. It has boards on all 4 sides. It is highly rated as a product for disaster preparedness. It combines a high level of functionality with a low price.
  • Set Components
    Includes 2 Standard Types of Bicycle Mounting Brackets
  • Amount Of Content
    1 unit
Part Number
SMC-10C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 45,788.00

฿ 42,733.94

REAR CARS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1