(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Foldable Rear Car Length (mm) 1,860/2,110

Aluminum Foldable Rear Car Length (mm) 1,860/2,110

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HK150E

  • Product Model
    One Wheel Carts, Bicycle Trailers
  • Average Load(kg)
    150
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Length(mm)
    2110
  • Width(mm)
    1090
  • Height(mm)
    810
  • Load Surface Dimensions (Length)(mm)
    1200
  • Load Surface Dimensions (Width)(mm)
    800
  • Dimension Length When Folded(mm)
    1340
  • Dimension Width When Folded(mm)
    370
  • Dimension Height When Folded(mm)
    810
  • JAN Code
    4969182195521
  • Trusco Code
    439-0121
  • Mass(g)
    31000
  • Tire Model
    20-Inch Self-Sealing
  • 1 unit
Part Number
HK150E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 57,889.00

฿ 50,652.88

REAR CARS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    One Wheel Carts, Bicycle Trailers
  • Average Load(kg)
    150
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Length(mm)
    2110
  • Width(mm)
    1090
  • Height(mm)
    810
  • Load Surface Dimensions (Length)(mm)
    1200
  • Load Surface Dimensions (Width)(mm)
    800
  • Dimension Length When Folded(mm)
    1340
  • Dimension Width When Folded(mm)
    370
  • Dimension Height When Folded(mm)
    810
  • JAN Code
    4969182195521
  • Trusco Code
    439-0121
  • Mass(g)
    31000
  • Tire Model
    20-Inch Self-Sealing
  • 1 unit

Product Description

[Features]
·An aluminum foldable cart equipped with puncture-free tires as standard.
·When not in use, it can be folded with one touch for compact storage.
·The loading platform is surrounded by boards on all four sides, so even small items will not drop during transportation.
[Applications]
·Luggage transportation.
·For disaster-preparedness or emergency use.
[Materials]
· Aluminum alloy

Specifications of HK150E

  • Product Model
    One Wheel Carts, Bicycle Trailers
  • Average Load(kg)
    150
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Length(mm)
    2110
  • Width(mm)
    1090
  • Height(mm)
    810
  • Load Surface Dimensions (Length)(mm)
    1200
  • Load Surface Dimensions (Width)(mm)
    800
  • Dimension Length When Folded(mm)
    1340
  • Dimension Width When Folded(mm)
    370
  • Dimension Height When Folded(mm)
    810
  • JAN Code
    4969182195521
  • Trusco Code
    439-0121
  • Mass(g)
    31000
  • Tire Model
    20-Inch Self-Sealing
  • 1 unit
Part Number
HK150E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 57,889.00

฿ 50,652.88

REAR CARS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1