(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon (with Door)

Tool Wagon (with Door)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 23,306.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTS-501N-W SALE
NTS-501N-YG SALE
NTS-502N-W SALE
NTS-502N-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)

฿ 23,306.00

฿ 21,441.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 White 4989999233728 440-8365 23800

฿ 23,306.00

฿ 21,441.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 Young Green 4989999233735 440-8373 23800

฿ 28,537.00

฿ 26,254.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 White 4989999233742 440-8381 30100

฿ 28,537.00

฿ 26,254.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 Young Green 4989999233759 440-8390 30100

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Uniform Load Capacity(kg/stage)
    40
  • Number of Steps(Level)
    3
  • Features
    The door includes a cylinder lock useful for storing tool parts. The top panel surface is flat for easy working.
  • Specifications
    The shelf board can be used only on the front side / Flat top plate
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane

Product Description

A cylinder lock is included with the door to assist in the management of tools and parts. Since the Top Surface is flat, simple work is made easy.

Part Number
NTS-501N-W SALE
NTS-501N-YG SALE
NTS-502N-W SALE
NTS-502N-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)

฿ 23,306.00

฿ 21,441.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 White 4989999233728 440-8365 23800

฿ 23,306.00

฿ 21,441.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 Young Green 4989999233735 440-8373 23800

฿ 28,537.00

฿ 26,254.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 White 4989999233742 440-8381 30100

฿ 28,537.00

฿ 26,254.04

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 Young Green 4989999233759 440-8390 30100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1