(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Option for Tool Wagon "Dolphin"

Option for Tool Wagon "Dolphin"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,619.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DLWS-64T-W
DLWS-64T-YG
DLWS-64V-W
DLWS-64V-YG
DLWS-64X-W SALE
DLWS-64X-YG SALE
DLWS-75T-W
DLWS-75T-YG
DLWS-75V-W SALE
DLWS-75V-YG SALE
DLWS-75X-W SALE
DLWS-75X-YG SALE
DLWS-TN64SET
DLWS-TN75SET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Maximum Load
(kg/unit)
Color Details Type Uniform Load Capacity
(kg/stage)
JAN Code Trusco Code Height Dimension
(mm)
Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 2,060.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 - White Additional shelf board - 4989999263954 468-8147 50 2400 - 1 pc.

฿ 1,619.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 - Young Green Additional shelf board - 4989999263961 468-8155 50 2400 - 1 pc.

฿ 10,029.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 10 White 1 Level Drawer 10 4989999283518 468-8287 137 7300 468×270×60 1 unit

฿ 10,029.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 10 Young Green 1 Level Drawer 10 4989999283525 468-8295 137 7300 468×270×60 1 unit

฿ 17,463.00

฿ 16,064.21

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 20 White 2 Level Drawer 10 4989999283532 468-8309 234 12500 468×270×60 1 unit

฿ 14,669.67

฿ 12,623.25

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 20 Young Green 2 Level Drawer 10 4989999283549 468-8317 234 12500 468×270×60 1 unit

฿ 2,024.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 - White Additional shelf board - 4989999263978 468-8163 50 4430 - 1 pc.

฿ 2,576.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 - Young Green Additional shelf board - 4989999263985 468-8171 50 4430 - 1 pc.

฿ 12,760.00

฿ 11,739.20

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 10 White 1 Level Drawer 10 4989999283556 468-8325 137 9600 618×370×60 1 unit

฿ 12,760.00

฿ 11,739.20

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 10 Young Green 1 Level Drawer 10 4989999283563 468-8333 137 9600 618×370×60 1 unit

฿ 18,015.31

฿ 15,815.64

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 20 White 2 Level Drawer 10 4989999283570 468-8341 234 16100 618×370×60 1 unit

฿ 21,879.00

฿ 20,128.68

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 20 Young Green 2 Level Drawer 10 4989999254976 467-9997 234 16100 618×370×60 1 unit

฿ 8,387.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 - White Top Panel - 4989999263992 468-8180 22 7200 - 1 pc.

฿ 9,211.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 900 600 - White Top Panel - 4989999283426 468-8198 22 10800 - 1 pc.

Basic Specifications

Product Description

Shelf boards for Tool Wagon Dolphin.

Part Number
DLWS-64T-W
DLWS-64T-YG
DLWS-64V-W
DLWS-64V-YG
DLWS-64X-W SALE
DLWS-64X-YG SALE
DLWS-75T-W
DLWS-75T-YG
DLWS-75V-W SALE
DLWS-75V-YG SALE
DLWS-75X-W SALE
DLWS-75X-YG SALE
DLWS-TN64SET
DLWS-TN75SET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Maximum Load
(kg/unit)
Color Details Type Uniform Load Capacity
(kg/stage)
JAN Code Trusco Code Height Dimension
(mm)
Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 2,060.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 - White Additional shelf board - 4989999263954 468-8147 50 2400 - 1 pc.

฿ 1,619.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 - Young Green Additional shelf board - 4989999263961 468-8155 50 2400 - 1 pc.

฿ 10,029.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 10 White 1 Level Drawer 10 4989999283518 468-8287 137 7300 468×270×60 1 unit

฿ 10,029.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 10 Young Green 1 Level Drawer 10 4989999283525 468-8295 137 7300 468×270×60 1 unit

฿ 17,463.00

฿ 16,064.21

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 20 White 2 Level Drawer 10 4989999283532 468-8309 234 12500 468×270×60 1 unit

฿ 14,669.67

฿ 12,623.25

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 20 Young Green 2 Level Drawer 10 4989999283549 468-8317 234 12500 468×270×60 1 unit

฿ 2,024.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 - White Additional shelf board - 4989999263978 468-8163 50 4430 - 1 pc.

฿ 2,576.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 - Young Green Additional shelf board - 4989999263985 468-8171 50 4430 - 1 pc.

฿ 12,760.00

฿ 11,739.20

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 10 White 1 Level Drawer 10 4989999283556 468-8325 137 9600 618×370×60 1 unit

฿ 12,760.00

฿ 11,739.20

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 10 Young Green 1 Level Drawer 10 4989999283563 468-8333 137 9600 618×370×60 1 unit

฿ 18,015.31

฿ 15,815.64

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 20 White 2 Level Drawer 10 4989999283570 468-8341 234 16100 618×370×60 1 unit

฿ 21,879.00

฿ 20,128.68

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 20 Young Green 2 Level Drawer 10 4989999254976 467-9997 234 16100 618×370×60 1 unit

฿ 8,387.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 - White Top Panel - 4989999263992 468-8180 22 7200 - 1 pc.

฿ 9,211.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 900 600 - White Top Panel - 4989999283426 468-8198 22 10800 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1