(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon "Dolphin" (Rubber Caster 1 Drawer)

Tool Wagon "Dolphin" (Rubber Caster 1 Drawer)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,872.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DLWS-763V-W SALE
DLWS-763V-YG SALE
DLWS-773V-W SALE
DLWS-773V-YG SALE
DLWS-963V-W SALE
DLWS-963V-YG SALE
DLWS-973V-W SALE
DLWS-973V-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 18,872.00

฿ 17,360.35

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 White 454-7691 22500 465×270×62 1 unit

฿ 18,872.00

฿ 17,360.35

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 Young Green 454-7705 22500 465×270×62 1 unit

฿ 22,423.33

฿ 20,544.25

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 White 454-7811 31000 615×370×62 1 unit

฿ 22,423.33

฿ 20,544.25

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 Young Green 454-7829 31000 615×370×62 1 unit

฿ 18,967.00

฿ 17,449.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 903 White 454-8019 23300 465×270×62 1 unit

฿ 18,967.00

฿ 17,449.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 903 Young Green 454-8027 23300 465×270×62 1 unit

฿ 22,547.30

฿ 20,630.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 White 454-8230 31800 615×370×62 1 unit

฿ 28,543.00

฿ 26,259.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 Young Green 454-8248 31800 615×370×62 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    250
  • Uniform Load Capacity(kg/stage)
    120
  • Number of Steps(Level)
    3
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Specifications
    Product Registered Patent No. 4910097
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces)
  • Shelf Material
    Steel (Baked Melamine Coating)
  • Post Material
    Steel (Baked Coating)
  • Caster Bracket Material
    Steel (Chrome plating finish)
  • Amount Of Content
    1 unit

Product Description

Caster with double lock style which locks the axle with the wheel.

Part Number
DLWS-763V-W SALE
DLWS-763V-YG SALE
DLWS-773V-W SALE
DLWS-773V-YG SALE
DLWS-963V-W SALE
DLWS-963V-YG SALE
DLWS-973V-W SALE
DLWS-973V-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 18,872.00

฿ 17,360.35

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 White 454-7691 22500 465×270×62 1 unit

฿ 18,872.00

฿ 17,360.35

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 Young Green 454-7705 22500 465×270×62 1 unit

฿ 22,423.33

฿ 20,544.25

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 White 454-7811 31000 615×370×62 1 unit

฿ 22,423.33

฿ 20,544.25

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 Young Green 454-7829 31000 615×370×62 1 unit

฿ 18,967.00

฿ 17,449.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 903 White 454-8019 23300 465×270×62 1 unit

฿ 18,967.00

฿ 17,449.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 903 Young Green 454-8027 23300 465×270×62 1 unit

฿ 22,547.30

฿ 20,630.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 White 454-8230 31800 615×370×62 1 unit

฿ 28,543.00

฿ 26,259.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 Young Green 454-8248 31800 615×370×62 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1